For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VERSCHLUSS HJOF - Blanking socket
Bill of material
VERSCHLUSS HJOF 10
DES
Identifier
VERSCHLUSS HJOF 10
G1
Thread G1
1-14 UNS
I
Length i
15.5 mm
L1
Length L1
26.0 mm
SW
Width across flats SW
27 mm
OR
O-ring
15.6x1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D